Turcon® Glyd RIng® T without O-Ring | RT1100750-T40
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN f8/h9 | 19.05 mm |
Rod Diameter, dN f8/h9 | 0.75 inch |
Groove Diameter, D1 H9 | 1.037 inch |
Groove Diameter, D1 H9 | 26.34 mm |
Groove Width, L1 +0,2 | 3.2 mm |
Groove Width, L1 +0,2 | 0.126 inch |
Institute Approvals | |
---|---|
BAM | Yes |
O-Ring | |
---|---|
O-Ring Size | 0.737 x 0.103 inch |
O-Ring Order No. | ORAR00116 |
Seal Capabilities | |
---|---|
Speed max. | 50 ft/s |
Pressure max. | 3625 psi |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | Y |
Related Links | |
---|---|
Material Data Sheet T40 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |