Turcon® Glyd RIng® T without O-Ring  |  RT1100688-T46

RT1100688-T46
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN f8/h9 0.688 inch
Rod Diameter, dN f8/h9 17.475 mm
Groove Diameter, D1 H9 24.765 mm
Groove Diameter, D1 H9 0.975 inch
Groove Width, L1 +0,2 3.2 mm
Groove Width, L1 +0,2 0.126 inch
O-Ring
O-Ring Size 0.799 x 0.103 inch
O-Ring Order No. ORAR00117 
Seal Capabilities
Speed max. 50 ft/s
Pressure max. 8700 psi
Quality & Norms
Correspond to recommendation of ISO 3320
Related Links
Material Data Sheet T46 Only available for registered members
Hydraulic Seals - linear inch version (complete catalog)
RT1100688-T46
test