Turco®n Double Delta® without O-Ring  |  RD000B011-T05

RD000B011-T05
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 7.925 mm
Rod Diameter, dN h9 0.312 inch
Groove Diameter, D1 H9 0.422 inch
Groove Diameter, D1 H9 10.719 mm
Groove Width, L1 +0,2 2.362 mm
Groove Width, L1 +0,2 0.093 inch
Groove Width, L2 + .008 0.138 inch
Institute Approvals
Animal Free Yes 
API-16C Yes 
Norsok M-710 Yes 
O-Ring
O-Ring Size 0.301 x 0.07 inch
O-Ring Order No. ORAR00011 
Seal Capabilities
Speed max. 50 ft/s
Pressure max. 2900 psi
Quality & Norms
Correspond to recommendation of ISO 3320
Classification RD00 
Related Links
Material Data Sheet T05 Only available for registered members
Hydraulic Seals - linear inch version (complete catalog)
RD000B011-T05
test