Turco®n Double Delta® without O-Ring | RD000B010-T46
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Rod Diameter, dN h9 | 6.35 mm |
Rod Diameter, dN h9 | 0.25 inch |
Groove Diameter, D1 H9 | 9.144 mm |
Groove Diameter, D1 H9 | 0.36 inch |
Groove Width, L1 +0,2 | 2.362 mm |
Groove Width, L1 +0,2 | 0.093 inch |
Groove Width, L2 + .008 | 0.138 inch |
O-Ring | |
---|---|
O-Ring Size | 0.239 x 0.07 inch |
O-Ring Order No. | ORAR00010 |
Seal Capabilities | |
---|---|
Speed max. | 50 ft/s |
Pressure max. | 5000 psi |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | Y |
Classification | RD00 |
Related Links | |
---|---|
Material Data Sheet T46 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |