Turco®n Double Delta® without O-Ring  |  RD000B008-T24

RD000B008-T24
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 4.75 mm
Rod Diameter, dN h9 0.187 inch
Groove Diameter, D1 H9 7.544 mm
Groove Diameter, D1 H9 0.297 inch
Groove Width, L1 +0,2 2.362 mm
Groove Width, L1 +0,2 0.093 inch
Groove Width, L2 + .008 0.138 inch
Institute Approvals
Norsok M-710 Yes 
O-Ring
O-Ring Size 0.176 x 0.07 inch
O-Ring Order No. ORAR00008 
Seal Capabilities
Speed max. 50 ft/s
Pressure max. 3625 psi
Quality & Norms
Correspond to recommendation of ISO 3320
Classification RD00 
Related Links
Material Data Sheet T24 Only available for registered members
Hydraulic Seals - linear inch version (complete catalog)
RD000B008-T24
test