Turcon® Double Delta® with O-Ring (as set)  |  RD000B009-T24N

RD000B009-T24N
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 0.219 inch
Rod Diameter, dN h9 5.563 mm
Groove Diameter, D1 H9 8.357 mm
Groove Diameter, D1 H9 0.329 inch
Groove Width, L1 +0,2 2.362 mm
Groove Width, L1 +0,2 0.093 inch
Groove Width, L2 + .008 0.138 inch
O-Ring
O-Ring Size 0.208 x 0.07 inch
O-Ring Order No. ORAR00009 
Seal Capabilities
Min. Temperature -22 °F
Max. Temperature 212 °F
Speed max. 50 ft/s
Pressure max. 3625 psi
Quality & Norms
Correspond to recommendation of ISO 3320
Classification RD00 
Related Links
Material Data Sheet N7083 Only available for registered members
Material Data Sheet T24 Only available for registered members
Hydraulic Seals - linear inch version (complete catalog)
RD000B009-T24N
test