Turcon® Double Delta® with O-Ring (as set)  |  RD000B008-T24V

RD000B008-T24V
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 4.75 mm
Rod Diameter, dN h9 0.187 inch
Groove Diameter, D1 H9 0.297 inch
Groove Diameter, D1 H9 7.544 mm
Groove Width, L1 +0,2 2.362 mm
Groove Width, L1 +0,2 0.093 inch
Groove Width, L2 + .008 0.138 inch
O-Ring
O-Ring Size 0.176 x 0.07 inch
O-Ring Order No. ORAR00008 
Seal Capabilities
Min. Temperature -14 °F
Max. Temperature 392 °F
Speed max. 50 ft/s
Pressure max. 3625 psi
Quality & Norms
Correspond to recommendation of ISO 3320
Classification RD00 
Related Links
Material Data Sheet T24 Only available for registered members
Material Data Sheet V70GA Only available for registered members
Hydraulic Seals - linear inch version (complete catalog)
RD000B008-T24V
test