Turcon® Double Delta® with O-Ring (as set)  |  RD000B008-T05N

RD000B008-T05N
Stock (pcs.)
Please login
Installation Dimensions
Rod Diameter, dN h9 4.75 mm
Rod Diameter, dN h9 0.187 inch
Groove Diameter, D1 H9 0.297 inch
Groove Diameter, D1 H9 7.544 mm
Groove Width, L1 +0,2 2.362 mm
Groove Width, L1 +0,2 0.093 inch
Groove Width, L2 + .008 0.138 inch
O-Ring
O-Ring Size 0.176 x 0.07 inch
O-Ring Order No. ORAR00008 
Seal Capabilities
Min. Temperature -22 °F
Max. Temperature 212 °F
Speed max. 50 ft/s
Pressure max. 2900 psi
Quality & Norms
Correspond to recommendation of ISO 3320
Classification RD00 
Related Links
Material Data Sheet N7083 Only available for registered members
Material Data Sheet T05 Only available for registered members
Hydraulic Seals - linear inch version (complete catalog)
RD000B008-T05N
test