Zurcon® Glyd Ring® P (ISO) without Elastomer Ring  |  PGP300953-Z66

PGP300953-Z66
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter 3.750 inch
Groove Diameter, D1 3.140 inch
Groove Width, L1 0.248 inch
Seal Capabilities
Speed max. 3.3 ft/s
Pressure max. 7250 psi
Quality & Norms
Correspond to recommendation of ISO 3320
Related Links
Material Data Sheet Z66 Only available for registered members
Hydraulic Seals - linear inch version (complete catalog)
PGP300953-Z66
test