Turcon® Variseal® M2  |  PVABNB108-Z48S

PVABNB108-Z48S
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter 0.438 inch
Bore Diameter 6.35 mm
Groove Diameter, D1 0.25 inch
Groove Diameter, D1 11.1 mm
Diameter, D1 3.58 mm
Groove Width, L1 0.141 inch
Seal Width, B +0.005 0.132 inch
Seal Width, +0,13 3.35 mm
Seal Capabilities
Min. Temperature -76 °F
Max. Temperature 266 °F
Speed max. 50 ft/s
Pressure max. 5800 psi
PVABNB108-Z48S
test