Turcon® Variseal® M2  |  PVABNB106-Z80S

PVABNB106-Z80S
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter 0.375 inch
Bore Diameter 4.75 mm
Groove Diameter, D1 0.187 inch
Groove Diameter, D1 9.53 mm
Diameter, D1 3.58 mm
Groove Width, L1 0.141 inch
Seal Width, B +0.005 0.132 inch
Seal Width, +0,13 3.35 mm
Seal Capabilities
Min. Temperature -94 °F
Max. Temperature 176 °F
Speed max. 50 ft/s
Pressure max. 5800 psi
PVABNB106-Z80S
test