Turcon® Variseal® M2  |  PVAANB008-Z80S

PVAANB008-Z80S
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter 0.313 inch
Bore Diameter 4.75 mm
Groove Diameter, D1 0.188 inch
Groove Diameter, D1 7.92 mm
Diameter, D1 2.39 mm
Groove Width, L1 0.094 inch
Seal Width, B +0.005 0.085 inch
Seal Width, +0,13 2.16 mm
Seal Capabilities
Min. Temperature -94 °F
Max. Temperature 176 °F
Speed max. 50 ft/s
Pressure max. 5800 psi
PVAANB008-Z80S
test