Turcon® Variseal® M2  |  PVAANB006-Z80S

PVAANB006-Z80S
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter 0.25 inch
Bore Diameter 3.18 mm
Groove Diameter, D1 0.125 inch
Groove Diameter, D1 6.35 mm
Diameter, D1 2.39 mm
Groove Width, L1 0.094 inch
Seal Width, B +0.005 0.085 inch
Seal Width, +0,13 2.16 mm
Seal Capabilities
Min. Temperature -94 °F
Max. Temperature 176 °F
Speed max. 50 ft/s
Pressure max. 5800 psi
PVAANB006-Z80S
test