Turcon® Variseal® M2  |  PVAANB006-Z48S

PVAANB006-Z48S
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter 0.25 inch
Bore Diameter 3.18 mm
Groove Diameter, D1 0.125 inch
Groove Diameter, D1 6.35 mm
Diameter, D1 2.39 mm
Groove Width, L1 0.094 inch
Seal Width, B +0.005 0.085 inch
Seal Width, +0,13 2.16 mm
Seal Capabilities
Min. Temperature -76 °F
Max. Temperature 266 °F
Speed max. 50 ft/s
Pressure max. 5800 psi
PVAANB006-Z48S
test