Turcon® Variseal® M2  |  PVAANB006-T40S

PVAANB006-T40S
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter 0.25 inch
Bore Diameter 3.18 mm
Groove Diameter, D1 0.125 inch
Groove Diameter, D1 6.35 mm
Diameter, D1 2.39 mm
Groove Width, L1 0.094 inch
Seal Width, B +0.005 0.085 inch
Seal Width, +0,13 2.16 mm
Seal Capabilities
Min. Temperature -94 °F
Max. Temperature 500 °F
Speed max. 50 ft/s
Pressure max. 5800 psi
Related Links
Material Data Sheet T40 Only available for registered members
Hydraulic Seals - linear inch version (complete catalog)
PVAANB006-T40S
test