Turcon® Glyd Ring® with O-Ring (as set)  |  PG0000500-T08N

PG0000500-T08N
Stock (pcs.)
Please login
Installation Dimensions
Bore Diameter 0.5 inch
Rod Diameter 12.7 mm
Groove Diameter, D1 0.307 inch
Groove Diameter, D1 7.8 mm
Groove Width, L1 0.087 inch
Groove Width, L1 2.21 mm
O-Ring
O-Ring Size 0.301 x 0.07 inch
O-Ring Order No. ORAR00011 
Seal Capabilities
Min. Temperature -22 °F
Max. Temperature 212 °F
Speed max. 50 ft/s
Pressure max. 11600 psi
Quality & Norms
Correspond to recommendation of ISO 3320
Related Links
Material Data Sheet T08 Only available for registered members
Material Data Sheet N7083 Only available for registered members
Hydraulic Seals - linear inch version (complete catalog)
PG0000500-T08N
test