Turcon® Glyd Ring® with O-Ring (as set) | PG0000500-T05T
Stock (pcs.) | |
---|---|
Please login |
Installation Dimensions | |
---|---|
Bore Diameter | 0.5 inch |
Rod Diameter | 12.7 mm |
Groove Diameter, D1 | 0.307 inch |
Groove Diameter, D1 | 7.8 mm |
Groove Width, L1 | 0.087 inch |
Groove Width, L1 | 2.21 mm |
O-Ring | |
---|---|
O-Ring Size | 0.301 x 0.07 inch |
O-Ring Order No. | ORAR00011 |
Seal Capabilities | |
---|---|
Min. Temperature | -49 °F |
Max. Temperature | 176 °F |
Speed max. | 50 ft/s |
Pressure max. | 2900 psi |
Quality & Norms | |
---|---|
Correspond to recommendation of ISO 3320 | N |
Related Links | |
---|---|
Material Data Sheet N7T40 | Only available for registered members |
Material Data Sheet T05 | Only available for registered members |
Hydraulic Seals - linear inch version (complete catalog) |