Sealing Systems for Sewer and Stormwater Manholes

Integrierte und nicht-integrierte Dichtungen

Betonrohr- und Schachthersteller profitieren von einem Sortiment maßgeschneiderter Dichtungssysteme, abhängig von ihrer Spezifikation. Ob Sie ihre Dichtungen während des Herstellungsprozesses oder während der Installation eingepasst bekommen möchten: Eine Vielzahl von Optionen steht Ihnen zur Verfügung. 

7Artikel
Forsheda 104
  • Seal for concrete pipe and manhole systems
  • Easy to centre during jointing
  • Meets the requirement of all relevant current European standards
Lies mehr

Forsheda 140 Lamell
  • Very flexible, provides excellent contact width
  • Installation with reduced force, there is no friction between the rubber & concrete
  • Large contact width bridges minor surface imperfections
Lies mehr

Forsheda 116
  • Pre-lubricated seal for concrete manhole system
  • Installation with very low force
  • Easy to centre during jointing
Lies mehr

Forsheda 118
  • Pre-lubricated seal for concrete manhole systems
  • Installation with very low force, no friction between rubber & concrete
  • Easy to centre during jointing
Lies mehr

Forsheda 154
  • Pre-lubricated sliding seal for manholes
  • Easy to centre during jointing
  • Installation with very low force, no friction between rubber and concrete
Lies mehr

Forsheda 171
  • Pre-lubricated sliding seal with integrated load distributor 
  • Easy to centre during jointing
  • Prevents concrete to concrete contact between the manhole sections
Lies mehr