contactusurl/de-de/seals/searchKeine ErgebnisseAnimation is not fully supported in Internet Explorer versionsitem founditems founditem found germanitems found germanof germanSucheShowing Weitere Informationen finden?HändlerinVerteilerinOfficial DealerPremium PartnerAdressenAdressen,Regulatory press releases only
A comprehensive range of platinum or peroxides cured silicone braided hose is produced to the most stringent performance and purity standards demanded in the life Sciences, biotechnology, pharmaceutical and Food & Beverage markets. PharmaSil™ and NutraSil™ is used either as singular or double polyester braided hose and can be supplied with SilFit™ permanent or reusable fittings. Single or double braided hose or value-added Hose assemblies with fittings can be used in a wide variety of applications such as media bulk transfer, food dispensing and higher pressure fluid transfer applications.
Are you looking for this?
Are you looking for this?
Product Images
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
Ø - Range
Pressure Range
Temp. range
Velocity
LOAD CAPACITY PER TYRE
Notes
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Products from the same category
Kundenspezifische Hochleistungskunststoffe aus HiMod®