contactusurl /de-de/seals-and-profiles/search Keine Ergebnisse item found items found
Seals & Profiles

All Trelleborg sites

Close
  • Group /seals-and-profiles/-/media/group/site-switch/trelleborg-group.jpg?rev=-1&hash=9E56ABA8A0DB69E2BB2B1A783990FD56
  • Antivibration Solutions Helping to remove unwanted vibration and noise in Rail, Marine, Off-highway and Industrial applications /seals-and-profiles/-/media/group/site-switch/antivibration.jpg?rev=-1&hash=A66D7CE35AC396B1703CDA2D63147DE4
  • Applied Technologies Advanced engineered materials for use in applications from outer space to subsea. These consist of polymide foam, hollow glass microspheres, PU elastomers, syntactic composite materials and much more /seals-and-profiles/-/media/group/site-switch/tat-megamenu-image-v2.jpg?rev=-1&hash=27A7BC38085BAE6D1EB6E33B100898D9
  • Boots Advanced dynamic protection for Automotive Driveshaft and Steering Gears /seals-and-profiles/-/media/group/site-switch/testing-boot-cold-1.jpg?rev=-1&hash=845C7C2D109C9F939C12C6DB2C8B4A76
  • Damping Solutions Automotive noise damping shims & insulators /seals-and-profiles/-/media/group/site-switch/damping-solutions.jpg?rev=-1&hash=DC2163D5EA5383F34F80BEE9D41A1C6C
  • Engineered Coated Fabrics Trelleborg’s Engineered Coated Fabrics business unit, a world-leading producer of specialty polymer-coated and calendered materials, operates under the Coated Systems business area. /seals-and-profiles/-/media/group/site-switch/engineered-coated-fabrics.jpg?rev=-1&hash=E812FB02DD0C5210EDEB6F4964F343C0
  • Fluid Handling Solutions Industrial Hose, Expansion Joint, Oil & Marine Hose, Rubber Sheeting and Mining Applications /seals-and-profiles/-/media/group/site-switch/fhs.jpg?rev=-1&hash=8A71E8173953B048E8AF5BDC828641AC
  • Healthcare & Medical Supporting the Healthcare and Medical industry with advanced polymer engineered components /seals-and-profiles/-/media/group/site-switch/healthcare-and-medical.jpg?rev=-1&hash=D8D42E74E8CF9DFACE729825668A5EAC
  • Marine & Infrastructure Highly engineered polymer solutions for marine and civil infrastructure /seals-and-profiles/-/media/group/site-switch/marine-and-infrastructure.jpg?rev=-1&hash=A55490BB2633D8FE461BE3A9845422BD
  • Offshore Polymer solutions for the offshore environment, from Topside to Downhole /seals-and-profiles/-/media/group/site-switch/offshore.jpg?rev=-1&hash=3F6553A6076488AE5D0B87772EC74BA4
  • Printing Solutions Printing blankets, coating plates for offset & packaging printing and mounting sleeves for flexo printing /seals-and-profiles/-/media/group/site-switch/printing.jpg?rev=-1&hash=5BB8110C787FEFC77E4E3456E4481B1B
  • Rubena Technical rubber products to general industry, infrastructure, and the automotive industry. /seals-and-profiles/-/media/group/site-switch/rubena.jpg?rev=-1&hash=C2EE5C5F639E18FD73F40F4029655D9E
  • Sealing Solutions Sealing and bearing solutions for Industrial, Automotive and Aerospace applications /seals-and-profiles/-/media/group/site-switch/sealing-solutions.jpg?rev=-1&hash=F9D8FF963034B60B44D063003331DC3A
  • Seals & Profiles Dichtungen für das Bauwesen, die Landwirtschaft, Luftfahrt- und Automobilindustrie, Wasserinfrastruktur sowie erneuerbare Energien /seals-and-profiles/-/media/group/site-switch/seals-and-profiles.jpg?rev=-1&hash=1426195341CA3D1E42F5E76CBD254FF0
  • Wheel Systems Complete wheel solutions for agri & forestry machines, material handling and construction vehicles /seals-and-profiles/-/media/group/site-switch/ba-wheels-293x264.jpg?rev=-1&hash=33E88B1D85211417700799D191016A9D
German
  • English
  • French | français
  • German | Deutsch
  • Spanish | español
  • Swedish | svenska
Search

Back
Close
  • Language Deutsch
      Back
      Close
      German
      • English
      • French | français
      • German | Deutsch
      • Spanish | español
      • Swedish | svenska
  1. Home
    ›
  2. Unsere Lösungen
    ›
  3. Grabenlose Rohr- / Kanalsanierung
    ›
  4. Trägermaterialien
    ›
Carrier Material for No-Dig Pipe Rehabilitation methods
Linerproduktionsmaschine
Trelleborg Schlauchliner
Mehr lesen
Glasfasergewebematten
Mehr lesen

Trelleborg Sealing Profiles Sweden AB

Box 1004

SE 331 29 Värnamo

Tel: +46 (0) 410 51 000

© Trelleborg Seals & Profiles. All rights reserved

Follow Us

LinkedIn
LinkedIn
Twitter
Twitter
YouTube
YouTube

  • Privacy policy
  • Cookie Policy