Technical specifications
Description | Aperture | Part no | Colour | RAL code | Feature | No of cables |
---|---|---|---|---|---|---|
STM 24/10 | B24 | |||||
MC 2x8-67 |
C opening (FL21) |
100074 |
Black | 7035 | UL94V-0 | 2 |
SCG 2x3-35 | see fixing details | 105929 | Black | UL94V-0 | 2 | |
SCG 1x3-35 | see fixing details | 105928 | Black | 7032 | UL94V-0 | 1 |
Splitting gland plates for cables with attached connectors
Often with the cables come the connectors and very often the connectors can not be removed and re-attached. The delicate data cables, HDMI´s etc. are difficult or impossible to re-join at site. The Trelleborg Splitting Multigate is the solution that lets the cables be installed with the connectors and on top of that the cables can be changed as often as wanted. Choose Trelleborg Splitting Multigate for fast, safe and versatile installations.

MC 2x8-67
Splitting gland plate MC 2x8-67 is IP55 classified and fits directly to a C-standard (FL21) opening. It will lead through and seal cables as follows:
8-67 mm 2 pcs

SCG 1x3-35
Splitting gland plate SCG 1x3-35 will lead through and seal cables as follows:
3-35 mm 1 pc

SCG 2x3-35
Splitting gland plate SCG 2x3-35 is IP55 classified and will lead through and seal cables as follows:
3-35 mm 2 pcs
Download