Circular studs (MC 2K1)

Advantages
Fire-retardant.
Low reduced emission of smoke opacity, foreasy finding of emergency exits.
Thermal and acoustic insulation.
Excellent walking and standing comfort.
Non-slippery.
Easy to clean and low maintenance.
Noise, vibration, and cold propagation reduction
Applications
Suitable for:
public or industrial area where fire protection is required (airports, supermarkets, swimmingpools, sports halls, etc.)
mass transport (bus, railway, ships,underground,etc.)
Benefits
Safety
Cleanliness, hygiene
Comfort
Service life
Features
Fire resistant and low, translucent, and non toxic smoke emission matting qualities.
Reaction to fire and smoke characteristics Bfl s1,following EN 13501-1.
Circular studs.
Identification
Mechanical, Physical and Chemical Properties
Dimensions
Downloads

Wie können wir Ihnen helfen?

Wie können wir Ihnen helfen? Füllen Sie bitte dieses Formular aus und einer unserer Fachkräfte wird Sie so schnell wie möglich kontaktieren.

Seite 1 von 3