Advantages
- Electric insulation - Noise, vibration, and cold propagation reduction - Non-slippery- Acoustic insulation - Excellent walking and standing comfort.
Applications
Prevention of electric shock risk around high voltage electrical equipment, such as fuse boxes, control panels, switchgear and heavy machinery.Please consult user guide.
Features
Insulating matting (both sides fabric finish) to be used as a floor covering for the electrical protection of workers on electrical installations.
Identification
IDENTIFICATION |
|
---|---|
Following IEC 6111 norm. | |
Back face | Fabric impression. |
Packaging | Rolled on cardboard tube Ø 80 mm. Plates on 10-units packages. |
Wrapping | Black polyethylene film. |
Labelling | Self-adhesive label indicating product name, dimensions, area in m², nominal weight, and product code to allow product traceability. |
Fine ribbed: without branding or branded 30KV or 50KV following IEC 60243-1. Wide ribbed: without branding. Checker: branded 30KV following IEC 60243-1. |
Mechanical, Physical and Chemical Properties
Measured characteristics | Standard | Value |
|||
---|---|---|---|---|---|
Mechanical |
|||||
Rubber compound - grey | SBR | NR | D700 | ||
Hardness | ASTM D2240 | 70±5 | Shore A | ||
Abrasion resistance (5N) | ISO 4649 | ≤160 | mm3 | ||
Residual indentation | EN ISO 24343 | ≤0.15 | mm | ||
Dimensional stability | EN ISO 23999 | ±0.3 |
dB | ||
Sound insulation | ISO 10140-3 | 12 | dB | ||
Chemical resistance | |||||
Common cleaning products | EN 423 | Good |
Dimensions
Colour | Thickness mm |
Width mm |
Length m |
Weight kg/m2 |
Slides finish | Dieletric strengh | |||
---|---|---|---|---|---|---|---|---|---|
Grey |
3.2 |
-0.2 / +0.3 |
1000 |
±2% |
0.6 |
±2% | 3.03 | 2 slides cloth finish | CLASS 3 |
Grey | 3.2 | -0.2 / +0.3 |
1000 |
±2% | 1.0 | ±2% | 5.06 | 2 slides cloth finish |
CLASS 3 |
Grey | 3.2 | -0.2 / +0.3 |
1000 |
±2% | 5.0 | ±2% | 5.06 | 2 slides cloth finish |
CLASS 3 |
Grey | 3.2 | -0.2 / +0.3 |
1000 |
±2% | 10.0 | ±2% | 5.06 | 2 slides cloth finish |
CLASS 3 |
Grey | 3.2 | -0.2 / +0.3 |
1200 |
±2% | 10.0 | ±2% | 5.06 | 2 slides cloth finish |
CLASS 3 |
Grey | 5.0 | ±0.4 |
1000 | ±2% |
0.6 | ±2% |
4.69 | 2 slides cloth finish |
CLASS 4 |
Grey | 5.0 | 0.4 | 1000 | ±2% |
1.0 | 2% | 7.81 | 2 slides cloth finish | CLASS 4 |
Grey | 5.0 | ±0.4 |
1000 | ±2% |
5.0 | ±2% |
7.81 | 2 slides cloth finish |
CLASS 4 |
Grey | 5.0 | ±à.4 |
1000 | ±2% |
10.0 | ±2% |
7.82 | 2 slides cloth finish |
CLASS 4 |
Depending on the manufacturing process there could be differences in some tonalities of the roll colors. Colors of the sample kits and catalogs has to be considered as indicative. |
Downloads