CIRCULAR profile

CIRCULAR studs (MC 2K1)

Advantages
Prevents the risk of people falling. It has good visibility and is easy to clean and low maintenance, also offering noise, vibration, and cold propagation reduction.
Applications
Flooring and matting for halls, corridors, ramps, stairs, elevators, in industrial premises and for indoor installations.
WARNING: for public areas where more demanding safety is required, we advise the use of our fire resistant and low- and non-toxic smoke emission qualities.
Benefits
Safety, cleanliness, hygiene, comfort and economy.
Features
Non-slip surface with circular studs and thermal and acoustic insulation.
Identification
Mechanical, Physical and Chemical Properties
Dimensions
Downloads

Wie können wir Ihnen helfen?

Wie können wir Ihnen helfen? Füllen Sie bitte dieses Formular aus und einer unserer Fachkräfte wird Sie so schnell wie möglich kontaktieren.

Seite 1 von 3