ID Kupplung | 100 | 120 | 150 |
---|---|---|---|
A |
104 |
124/129 |
155 |
B | 134 | 153 | 183 |
C | 58 | 62 | 62 |
D | 55 | 55 | 55 |
E | 81 | 81 | 81 |
F | 160 | 160 | 160 |
kg | 1 | 1,2 | 1,4 |
ID Kupplung | 100 | 120 | 150 |
---|---|---|---|
G |
109 |
129/133 |
159 |
H | 130 | 150 | 180 |
J | 88 | 94 | 96 |
K | 104 | 124 | 154 |
kg | 0,95 | 1,2 | 1,65 |
Downloads
Datenblatt
Handle-Tech
Kugelkupplung
Euro Rapid