contactusurl
/da/seals/search
Ingen resultater
item found
items found
Sealing Solutions
All Trelleborg sites
Close
Group
Trelleborg is a world leader in engineered polymer solutions that seal, damp and protect critical applications in demanding environments.
/seals/-/media/group/site-switch/trelleborg-group.jpg?rev=-1&hash=15DB1324C163391A16418DB29575B4BD
Antivibration Solutions
Helping to remove unwanted vibration and noise in Rail, Marine, Off-highway and Industrial applications
/seals/-/media/group/site-switch/antivibration.jpg?rev=-1&hash=924EEDDE91D458B67A716EBD1409145C
Applied Technologies
Advanced engineered materials for use in applications from outer space to subsea. These consist of polymide foam, hollow glass microspheres, PU elastomers, syntactic composite materials and much more
/seals/-/media/group/site-switch/tat-megamenu-image-v2.jpg?rev=-1&hash=2E0BFC9421DB2447F9A7263EC414FB03
Boots
Advanced dynamic protection for Automotive Driveshaft and Steering Gears
/seals/-/media/group/site-switch/testing-boot-cold-1.jpg?rev=-1&hash=938DA5AA17AC0EDF62BEB06BC1606561
Damping Solutions
Automotive noise damping shims & insulators
/seals/-/media/group/site-switch/damping-solutions.jpg?rev=-1&hash=8B95E642392EC8A8369B5D1C98014B06
Engineered Coated Fabrics
Trelleborg’s Engineered Coated Fabrics business unit, a world-leading producer of specialty polymer-coated and calendered materials, operates under the Coated Systems business area.
/seals/-/media/group/site-switch/engineered-coated-fabrics.jpg?rev=-1&hash=5E5AA4E9226B53B6EECE1FE7A11F2A24
Fluid Handling Solutions
Industrial Hose, Expansion Joint, Oil & Marine Hose, Rubber Sheeting and Mining Applications
/seals/-/media/group/site-switch/fhs.jpg?rev=-1&hash=87DAEF51F97D754820DCC241E2745731
Healthcare & Medical
Supporting the Healthcare and Medical industry with advanced polymer engineered components
/seals/-/media/group/site-switch/healthcare-and-medical.jpg?rev=-1&hash=4A7D8B12F12D8DD60C0108E7C14A2B58
Marine & Infrastructure
Highly engineered polymer solutions for marine and civil infrastructure
/seals/-/media/group/site-switch/marine-and-infrastructure.jpg?rev=-1&hash=DA01887233C3258738A8641723C8398D
Offshore
Polymer solutions for the offshore environment, from Topside to Downhole
/seals/-/media/group/site-switch/offshore.jpg?rev=-1&hash=B4B5F745CFE1E88838FABACE48001614
Printing Solutions
Printing blankets, coating plates for offset & packaging printing and mounting sleeves for flexo printing
/seals/-/media/group/site-switch/printing.jpg?rev=-1&hash=64935B962C955A8EB984CB4990BE153F
Rubena
Technical rubber products to general industry, infrastructure, and the automotive industry.
/seals/-/media/group/site-switch/rubena.jpg?rev=-1&hash=E14B3EFA506FAC5DA5FDD1FAB16C0DF0
Sealing Solutions
Sealing and bearing solutions for Industrial, Automotive and Aerospace applications
/seals/-/media/group/site-switch/sealing-solutions.jpg?rev=-1&hash=587F4E2A2F37615BF4D52D20135B579D
Seals & Profiles
Seals for applications in buildings and construction, aerospace, automotive, agriculture, renewable energy and water infrastructure.
/seals/-/media/group/site-switch/seals-and-profiles.jpg?rev=-1&hash=F4A97A0C135E22AF00DE58DC66716C34
Wheel Systems
Complete wheel solutions for agri & forestry machines, material handling and construction vehicles
/seals/-/media/group/site-switch/ba-wheels-293x264.jpg?rev=-1&hash=145BE30D562822BC2696C6F42F12EC3A
Danish
Bulgarian
|
български
Chinese (Simplified) Legacy
|
中文(简体) 旧版
Chinese (Traditional) Legacy
|
中文(繁體) 舊版
Czech
|
čeština
Danish
|
dansk
Dutch
|
Nederlands
English
Finnish
|
suomi
French
|
français
German
|
Deutsch
Hungarian
|
magyar
Italian
|
italiano
Japanese
|
日本語
Korean
|
한국어
Polish
|
polski
Portuguese
|
português
Russian
|
русский
Spanish
|
español
Swedish
|
svenska
Turkish
|
Türkçe
Login
Search
Back
Close
Language
dansk
Back
Close
Danish
Bulgarian
|
български
Chinese (Simplified) Legacy
|
中文(简体) 旧版
Chinese (Traditional) Legacy
|
中文(繁體) 舊版
Czech
|
čeština
Danish
|
dansk
Dutch
|
Nederlands
English
Finnish
|
suomi
French
|
français
German
|
Deutsch
Hungarian
|
magyar
Italian
|
italiano
Japanese
|
日本語
Korean
|
한국어
Polish
|
polski
Portuguese
|
português
Russian
|
русский
Spanish
|
español
Swedish
|
svenska
Turkish
|
Türkçe
Login
Turcon® Variseal® M2
Enkeltvirkende tætningselement bestående af en U-formet Turcon® ring og en rustfri aktiveringsfjeder. Lav friktion uden stick-slip og meget slidstærk. Modstandsdygtig overfor de fleste væsker og kemikalier. Ubegrænset lagertid.E-katalog tommer
Hjem
›
Industrier
›
Kemisk procesindustri
›
Turcon® Variseal® M2
›
Are you looking for this?
Are you looking for this?
Product Images
Technical Details
DoubleActing
Helix
Oscillating
Reciprocating
Rotary
SingleActing
Static
CAD Downloads
Turcon® Variseal® M2 (inch)
Turcon® Variseal® M2 (metric)
Turcon® Variseal® M2S
E Catalog Links
E-Catalog inch
PDF Catalogs
For full engineering information and installation, please use our PDF catalogs
Vælg sprog
Products from the same category
Airseal
Læs mere
Back-up Ring
Læs mere
Back-up Ring (concave)
Læs mere
Bonded Seal
Læs mere
Specialfremsitllet HiMod® High Modulus Plastik
Læs mere
Elastomermembraner
Læs mere
Elastomer O-Ring
Læs mere
Specialstøbte elastomerprodukter
Læs mere
FEP O-Ring
Læs mere
HiMod® Slydring®
Læs mere
Turcon® Glyd Ring®
Læs mere
Turcon® Glyd Ring® T
Læs mere
Turcon® Stepseal® 2K
Læs mere
Turcon® Variseal® W2
Læs mere
Isolast® Perfluorelastomer O-Ring
Læs mere
Kantseal
Læs mere
Orkot® Slydring®
Læs mere
PTFE O-Ring
Læs mere
Turcite® Slydring®
Læs mere
Turcite®-B Slydway®
Læs mere
Turcon® Double Delta®
Læs mere
Turcon® Glyd Ring®
Læs mere
Turcon® Roto Glyd Ring®
Læs mere
Turcon® Roto Variseal®
Læs mere
Turcon® Stepseal® 2K
Læs mere
Turcon® Varilip® PDR
Læs mere
Turcon® Variseal® H
Læs mere
Turcon® Variseal® HF
Læs mere
Turcon® Variseal® M2
Læs mere
Turcon® Variseal® W2
Læs mere
V-Ring®
Læs mere
Wills Rings® C
Læs mere
Wills Rings® O
Læs mere