Monarch Press-On

Monarch Press-On (Premium)

Bandážové pneumatiky Monarch Press-On jsou navrženy pro maximální komfort, účinnost opotřebení a spotřeby a chrání tak vaše investice. Náš inovativní proces trvale naváže pryž na obruč pro dlouhotrvající výkon.

Monarch Press-On tires are available two profiles:

Mono-Cushion® is the heart of the M2 Press-On line. The crown profile provides a softer ride and easier steering without sacrificing stability or strength. 

• Smooth riding

• Great traction

• Easier steering

Flat Profile provides a greater contact area with the work surface, offering better load distribution and increased stability. The larger footprint area creates better traction in most applications for starting and stopping.

• 13% greater footprint than standard size

• Cooler running for longer wear

• Increased operator comfort

Additional Compounds Available: 

Dual Service – A premium compound that has been proven to perform well on both internal combustion and electric trucks.

Long Distance Non-Marking – A high performance non-marking compound for use in applications where floor care is essential.

Lion – Designed for heaver load situations with a 25% greater carrying capacity, this tire offers increased stability as it improves steer tire performance.

Special Compounds – Our compounding expertise allows us to offer a wide range of compounds. Please contact us for more details.

Ke stažení

Trelleborg Monarch Press-On & Monogrip Brochure

Built to Serve - Built to Last  

Ke stažení (pdf)

Kontaktujte nás

*
*
*
*
*
*
*
*