Expansion Bellows are flexible reinforced connections used in piping systems to provide compensating functions including anti-vibration and sound insulation.
Expansion Bellows are also used to ensure that thermal and mechanical changes in the system do not compromise the integrity of your construction.
Our Expansion Bellows are handmade to fit individual project specifications and constructions.
Benefits
Custom design
Quality
Can handle a wide range of extreme temperature variations
Application
Piping systems
Bridges
Railways
Roads