Uraduct®+ has been designed for applications where pipelines or cables are subjected to high levels of abrasion, and it is now considered to be an ultimate protection solution.
Made from Polyurethane, Uraduct®+ has excellent abrasion resistance making it ideal for dynamic applications where the host cable or pipeline may move relative to the seabed.
Uraduct®+ provides maximum impact protection to reduce the risk of dropped object damage.
Custom Uraduct®+ designs can be produced, as required, to protect multiple cable or pipeline configurations.
Uraduct®+ has an enviable track record of over 30 years and is used in a variety of locations and environments.
Abrasion protection
Abrasion protection
Dropped object protection
Bespoke designs
Proven track record
Seabed touch down locations
Dropped object zones
Subsea cable crossings
Bundled cables and pipelines