Uraduct® is a protection system designed and developed to protect subsea fiber optic cables, power cables, umbilicals, flexible flowlines, rigid flowlines, hoses and bundled products from abrasion and impact. Uraduct® can also be used to add ballast to cables and flowlines.
Made from Polyurethane, Uraduct® has excellent abrasion resistance, making it ideal for dynamic applications where the host cable or pipeline may move relative to the seabed.
Custom Uraduct® designs can be created as required, to protect multiple cable or pipeline configurations, and can also be designed to provide impact resistance to reduce the risk of dropped object damage.
Uraduct® has an enviable track record of over 30 years, used in a variety of locations and environments.
Abrasion protection
Dropped object protection
Custom designs
Proven track record
Seabed touch down locations
Dropped object zones
Subsea cable crossings
Bundled cables and pipelines