Njord Polymat is an ROV installable mat that provides general protection and stabilization to cables and pipes. The mat is sized and weighted to suit individual project requirements.
Njord Polymat incorporates a barytes infill that provides additional ballast to aid stability on the seabed.
Njord Polymat is molded with grooves on one side to allow the mat to flex and closely fit the profile of the cable. For ease of handling, holes are molded along the edges of each Njord Polymat to allow attachment of pick up ropes.
The PU material that Njord Polymat is made from is suitable for long term subsea applications without degradation.
Benefits
Stable
Flexible
Easy to handle
Longevity
Application
Cables
Cable crossing
Seabed storage
Pipes