Diverless J-tube or I-tube seals are fitted to the host umbilical or flowline on the installation vessel. Njord J-tube S (Seals) are used to prevent the loss of the corrosion inhibitor solution used in the annulus between the host line and the J-tube bore.
Njord J-Tube S is secured to the host line by integral clamps. It can then be pulled into the J-tube or I-tube with the host line. Typically Njord J-Tube S will be installed in the J-tube just behind the entry bellmouth. The interference fit provides the seal – no subsea activation procedure or intervention is necessary.
Benefits
Diverless and modular design
Interference fit
Corrosion inhibitor retention
Application
J-Tube
Centralizing action
Ancillary attachment