Elastomeric Bearings are designed and manufactured to meet specific project demands and requirements. The bearings provide flexible support points used in constructions to handle vertical, horizontal, or rotational loads.
Rubber and steel are vulcanized together in layers to create these bearings, allowing construction flexibility, and at the same time provide shock and vibration damping. We can supply rubber bearings of all sizes and rigidities, to meet specific project requirements.
Rubber can handle heavy loads with its unique ability to be flexible while maintaining integrity.
Benefits
Handles heavy loads
Can be custom designed
Flexible without
Shock damping
Vibration damping
Application
Construction

Elastomeric bearings is a solution suitable for any application where heavy loads needs to be controlled, dampened or protected

Elastomeric bearings is a solution suitable for any application where heavy loads needs to be controlled, dampened or protected

Elastomeric bearings is a solution suitable for any application where heavy loads needs to be controlled, dampened or protected

Elastomeric bearings is a solution suitable for any application where heavy loads needs to be controlled, dampened or protected

Elastomeric bearings is a solution suitable for any application where heavy loads needs to be controlled, dampened or protected