Flexible rubber bearings provide an elastic link between solid structures, which reduces material fatigue, distributes load and dampens vibration. The bearings can carry very large loads while providing flexibility. The rubber bearings are often steel-lined and are designed to accommodate axial motions, as well as displacement and rotational movements in many different designs. Rubber and steel are vulcanized together in layers to form these bearings. We can supply rubber bearings of all sizes to meet specific project requirements and specifications.