DRIVER

The tires for light service are designed for farming, industry, turf, snow and high speed service and
are suitable for rims up to 16 inches in diameter.
In this product segment, Trelleborg has one of the largest ranges in the world.
Together with the wide range of wheels, Trelleborg can supply complete wheel solutions to customers, in high quality and perfect design.

选择尺寸

  • 断面宽度 235
    直径 465
    滚动周长 1347
    静负载半径 193
    标准轮辋 7.00
    允许使用轮辋(S)
    额定气压(bar) 1,7
    花纹类型 UV-3B
    内胎型号 Tubeless
  • 断面宽度 236
    直径 580
    滚动周长 1719
    静负载半径 256
    速度半径指数 280
    标准轮辋 7.00
    允许使用轮辋(S)
    额定气压(bar) 1.4
    花纹类型 UV-3B
    内胎型号 Tubeless
  • 断面宽度 238
    直径 580
    滚动周长 1720
    静负载半径 257
    速度半径指数 280
    标准轮辋 7.00
    允许使用轮辋(S)
    额定气压(bar) 2.2
    花纹类型 UV-3B