SKS-900

The SKS-900 is Trelleborg’s latest product offering that provides a cost effective solution for landscaping, construction, demolition, mining and utility industries.

The SKS-900, a Solid Skid Steer tire, features deep traction, unique stone ejector technology and better slip resistance than most other products in the market.

Click for larger
image

Major features

  • Deep tread pattern groove for advanced traction
  • Terraces design with «Self cleaning» technology
  • Stone ejectors (reducing phenomenons of uneven wear)
  • High quality compounds
  • Directional tire (left and right versions designated with specific labels)
  • Quick mounting solution (Trelleborg LOC system)
  • Complete offer thanks to the specific wheels designed for the application

Technical data

Available Tread Patterns:
 
 
SKS-900

 

Avaialble Sizes:

Tire Size Loc Rim Width Max  Tire O.D. (mm) Load Capacity @ 8 km/h (kg)* Shipping Weight (kg)
Width (mm)
31x10x20 (L) x 7,5 236 775 2380 66
31x10x20 (R) x 7,5 236 775 2380 66
33x12x20 (L) x 7,5 287 828 3075 92
33x12x20 (R) x 7,5 287 828 3075 92

联系我们

搜寻本地经销商

打印本页 打印本页 发送本页 发送本页
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





© Trelleborg AB
Site policy   |   Cookie policy   |   网站导航