Excavator

The Trelleborg Excavator has been developed for wheeled mobile excavator applications.

Taking advantage of high quality natural rubber compounds and Trelleborg’s experienced resilient construction technology, the Excavator range offers customers extremely reliable, puncture free and maintenance free tires. Furthermore grants excellent machine stability and maximum safety during operations. A specifically designed tread pattern ensures good contact area, better grip, and optimal traction while working on hard pavements, uneven grounds, or within off road applications.

Click for larger
image

Major features

  • Trelleborg Technology
  • Cut resistance
  • Stability
  • Safety
  • Reliability
  • Stiffness
  • Load capacity
  • Traction

Technical data

Available Tread Patterns:
 
 
Excavator

 

Available Sizes:

 

    Dimensions Static Load Load Capacity (kg)
Size Rim width          
    Max. Overall      
    width (mm) diam. (mm) 6 km/h 10 km/h 25 km/h
10.00-20 7.0  -  20 238 997 7550 6000 5455 5000
  7.5  -  20 238 997 7550 6000 5455 5000
  8.0  -  20 238 997 7550 6000 5455 5000
12.00-20 8.0  -  20 258 1092 9510 7560 6815 6250
  8.5  -  20 258 1092 9510 7560 6815 6250