Twin 440 SB Twin Forestry

More traction, better accessibility—T440 takes exclusive Trelleborg Progressive Traction™ on board for the best grip in the business. The well known Trelleborg concept of inter-lug terraces has also been added, keeping the tread clean and at its hard-working best all day long. Lug heads and shoulders are now heavier, making your T440 an even better match for tracks.

选择尺寸

  • 断面宽度 600
    直径 1340
    滚动周长 4050
    静负载半径 626
    速度半径指数 625
    标准轮辋 AG20.00
    允许使用轮辋(S)
    Pressure For Tracks (bar) 6.0
    额定气压(bar) 5.0
    花纹类型 LS-2
    内胎型号 Tubetype
    Tube 600/55-26.5
    Steelbelted Steelbelt
  • 断面宽度 650
    直径 1160
    静负载半径 539
    速度半径指数 550
    标准轮辋 AG20.00
    允许使用轮辋(S)
    Pressure For Tracks (bar) 5.0
    额定气压(bar) 3.2
    花纹类型 LS-2
    内胎型号 Tubetype
    Tube 650/45-22.5
    Steelbelted STEEL BELTED
  • 断面宽度 710
    直径 1220
    滚动周长 3700
    静负载半径 570
    速度半径指数 575
    标准轮辋 AG24.00
    允许使用轮辋(S)
    Pressure For Tracks (bar) 6.0
    额定气压(bar) 5.0
    花纹类型 LS-2
    内胎型号 Tubetype
    Tube 710/40-24.5
    Steelbelted Steelbelt
  • 断面宽度 710
    直径 1340
    滚动周长 4020
    静负载半径 625
    速度半径指数 625
    标准轮辋 AG24.00
    允许使用轮辋(S)
    Pressure For Tracks (bar) 6.0
    额定气压(bar) 5.0
    花纹类型 LS-2
    内胎型号 Tubetype
    Tube 710/45-26.5/ 750/50-26,5
    Steelbelted Steelbelt

负载指数/气压/速度级别

备注

未能解决您的问题?

联系我们

搜寻本地经销商

打印本页 打印本页 发送本页 发送本页
E-mail this pagex


Receiver e-mail address


Your e-mail address


Subject


Your message





© Trelleborg AB
Site policy   |   Cookie policy   |   网站导航