Wheels and Rims

Wheels and RimsTrelleborg offers high-quality rims for all fields of applications within forestry, agriculture and industry and is the sole manufacturer of complete wheels with a diameter ranging from 76 mm to 1,170 mm/
3 inches to 46 inches.


Each wheel is developed in accordance with: 

  • customer requests for both small and large volumes
  • total quality standards
  • absolute precision and rim calibration


For more information, please visit:
www.trelleborg.com/wheelsystems


 

Senast uppdaterad 2011-11-24 |  Skriv ut sidan Skriv ut sidan |  Skicka sidan Skicka sidan   Facebook   Twitter
Skicka sidanx


Mottagarens e-post address


Din e-post address


Rubrik


Ditt meddelande





© Trelleborg AB (publ), P.O. Box 153, SE-231 22 Trelleborg, tel: +46 410 670 00