Agricultural and Forestry Tires

Trelleborg offers a wide range of high-quality agricultural and forestry tires to cover all the application needs of farmers, contractors and OEMs.


Agricultural and Forestry TiresTrelleborg Wheel Systems are specialized in high performance and technologically advanced tires for all kinds of tractors, from small machines for orchard and vineyard to the most modern vehicle over 400 HP.

Our radial TM line is designed to guarantee excellent performance both in the field and on the road. For trailer applications we have the Twin Radial product line, the first implement radial tire for all working conditions and any kind of soil.

Trelleborg is also a specialist in cross-ply tires, with a complete range of sizes suitable for all types of farm and forestry machinery.



Find out more about our wide product range on:
www.trelleborg.com/wheelsystems


Senast uppdaterad 2011-11-24 |  Skriv ut sidan Skriv ut sidan |  Skicka sidan Skicka sidan   Facebook   Twitter
Skicka sidanx


Mottagarens e-post address


Din e-post address


Rubrik


Ditt meddelande





© Trelleborg AB (publ), P.O. Box 153, SE-231 22 Trelleborg, tel: +46 410 670 00