Sleeves for flexo plates mounting

Trelleborg is leading company within sleeve technology, and a genuine partner for flexographic printers and press manufacturers.

We offer a sleeve technology to assist flexographic printers in their production for any type of printing needs.

Key features

  • Vibration filtration
  • Smooth mounting
  • Extremely stable and lightweight structure
  • All products available with anti-static properties
    (guaranteed resistance below 1 MΩ)


We provide you with a complete range of sleeves, including:



Coaxcyl BS - Bridge Sleeve

Coaxcyl BS - Bridge SleeveStandard air holes ventilation: 4, 6 or 8 holes (possible taps valves for easy dismounting). Available with separated air supply and internal ventilation for top sleeve mounting.

 Advantages

  • Covers wide repeat range on one shaft
  • Minimize capital spending
  • Vibration filtration, thanks to damping mounting layer
  • Honeycomb structures enables high rigidity, and extremely low density
  • Extended product life:
    – Shock absorbing faces
    – Totally sealed sleeve, compatible with sleeve cleaning machines
    – Reinforced register slot with bayonet system and pin index


Coaxcyl EM - Repeat Build-up Sleeve
Coaxcyl EM - Repeat Build-up Sleeve
Equiped with optional patented cutting guide.
 
Advantages
  • Vibration filtration, thanks to damping mounting layer
  • Honeycomb structures enables high rigidity and extremely low density
  • Extended product life:
    – Shock absorbing faces
    – Totally sealed sleeve, compatible with sleeve cleaning machines
    – Reinforced register slot from any sleeve thickness (Carbon/Kevlar, or metal insert over 15 mm wall thickness)
    – Cutting guide in option 



Coaxcyl TR - Thin Sleeve for Plate Mounting
Coaxcyl TR - Thin Sleeve for Plate Mounting
Slot register reinforced with carbon/kevlar fabrics

Advantages
  • Smooth finish, to enable mounting of any type
  • Reinforced Carbon/Kevlar register slot for any sleeve thickness
  • Exceptional dimensional stability
     


For more information, download our brochure:
Axcyl brochure [pdf]


Contact

Axcyl Composite SAS
Zone artisanale La grange à Prévaud
12 Avenue de saintonge
17150 Mirambeau
France
tel: +33 5 46 70 73 73
fax: +33 (0)5 46 70 78 79
email:

Senast uppdaterad 2011-11-24 |  Skriv ut sidan Skriv ut sidan |  Skicka sidan Skicka sidan   Facebook   Twitter
Skicka sidanx


Mottagarens e-post address


Din e-post address


Rubrik


Ditt meddelande





© Trelleborg AB (publ), P.O. Box 153, SE-231 22 Trelleborg, tel: +46 410 670 00
uiqt|wBi%xk%ytH|zmttmjwzo5kwui%xk%ytH|zmttmjwzo5kwu