Rubber Compounds

Trelleborg develops, produces and sells custom rubber compounds for the rubber industry. All compounds are produced in modern mixing plants.

We have extensive experience of manufacturing and developing rubber compounds for such products  as vibration dampers, hoses, conveyor belts, cables, profiles and many other applications.

Polymer Compounds

Also see our Cable Compounds range

Our capabilities
We use all common types of polymers and through our experience from working with an extensive range of recipes, we can offer the market a very wide program of black and colored compounds. In addition to existing recipes, our experienced chemists are able to put together customized solutions and provide technical advisory services regarding compounds and alternative raw materials.

Our Polymers Range
  • NR
  • SBR
  • EPDM
  • NBR
  • BR
  • IR
  • HNBR
  • CR
  • Viton
  • Vamac
Applications Areas
  • Tires
  • Conveyor Belts
  • Profiles
  • Noise/Vibration dampers
  • Hoses
  • Sealings
  • Cables
  • Gaskets
  • Rubber mats
  • Floorings
  • Pipe insulations
  • Protective products

 

 
Production Process
Delivery Forms
Contacts



Production
Based on a total capacity of 90,000 tons per year and the flexibility of 14 different mixing lines, Trelleborg Mixing & Material can offer a high level of quality and service. We operate all major sizes of mixers, thereby creating a variety of possibilities. The size of the mixers goes from 54 liters up to 620 liters. The mixers are combined with the full range of mills and strainers as well as all different types of packaging presentation.

The combination of large, automated mixing lines and smaller, more flexible machines makes it possible for us to offer the market large, running volumes and smaller volumes of special compounds. We can adapt the customer's material to the right mixer, put together the most cost-effective solution and, at the same time, guarantee quality.

Regardless of whether the customer requires large or small volumes of rubber compounds we can offer a competitive solution based on our large purchasing volumes of raw material and an automated production process.

Additionally, one of our mixing lines is used for non-black compounds and is therefore totally separated from the carbon black process. With this machine, we have experience from working with more then 50 different colors.


Production Control
We use “MixCont” in our production, which is one of the most advanced systems in Europe for production control of rubber compounds. Through this system, we can maintain a high level of quality and homogeneity for our compounds. Automated weighing of chemicals and computerized control of the mixing cycle eliminates variations and guarantees good dispersion and distribution for each batch produced.

All compounds are tested before delivery. A standard feature is that density, hardness and rheometer are always tested. We can also offer other testing types according to customer demands.

Our operations are conducted according to ISO 9001 and ISO 14001 standards.



We deliver compounds according to customer needs, for example:

  • Sheets
  • Parted sheets
  • Perforated strips in wig-wag form
  • Single, endless strips.


We deliver products within the following range:

  • Width: 30-720 mm 
  • Thickness: 2-15 mm
  • Pallet weight according to customer need
  • Anti-adhesion agent and plastic hood

 

All our wood, plastic and steel pallets with or without wooden frames or metal boxes are sized according to EU standard.



Czech Republic

Trelleborg ECS
tel: +420 354 524921
switchboard: +420 354 524 911
fax: +420 354 524999
 

the Netherlands
Trelleborg Material and Mixing Hoogezand BV
tel: +31 598 315 212
switchboard: +31 598 315 911
fax: +31 598 394 481


Sweden

Trelleborg Industri AB
tel: +46 410 511 02
switchboard: +46 410 510 00
fax: +46 410 162 98
 

Trelleborg Materials & Mixing Forsheda AB
tel: +46 370 485 67
switchboard: +46 370 481 00
fax: +46 370 485 72





Senast uppdaterad 2011-06-15 |  Skriv ut sidan Skriv ut sidan |  Skicka sidan Skicka sidan   Facebook   Twitter
Skicka sidanx


Mottagarens e-post address


Din e-post address


Rubrik


Ditt meddelande





© Trelleborg AB (publ), P.O. Box 153, SE-231 22 Trelleborg, tel: +46 410 670 00
uiqt|wBxwt%yumz5kwuxw}vl{H|zmttmjwzo5kwuxwt%yumz5kwuxw}vl{H|zmttmjwzo5kwuuiqt|wBxwt%yumz5kwuxw}vl{H|zmttmjwzo5kwuxwt%yumz5kwuxw}vl{H|zmttmjwzo5kwuuiqt|wBxwt%yumz5kwuxw}vl{H|zmttmjwzo5kwuxwt%yumz5kwuxw}vl{H|zmttmjwzo5kwuuiqt|wBxwt%yumz5kwuxw}vl{H|zmttmjwzo5kwuxwt%yumz5kwuxw}vl{H|zmttmjwzo5kwu