Finn den produkt eller lösning du söker genom att använd sökfunktionen nedan.










Road Tape and Tactile Guidance Systems


Trelleborg is one of the leading producers of road marking materials.

Road Tape 
Our Road tape is a tape used in the temporary and permanent marking of roads and motorways. It's produced from fiber-reinforced rubber, coated with tiny glass beads, which reflect the light from vehicle headlights. The most important objective of road markings is to increase traffic safety.

Tactile Guidance Systems (TGS)

The system based on rubber pads has been developed in cooperation with visually impaired to aid and help in their daily environments. The pads are designed in two different patterns, one for directional guidance and one for warning.


For more information, please visit:
www.trelleborg.com/roadtape


Contact:

Trelleborg Industri AB
231 81 Trelleborg
Sweden
tel: +46 410 510 00
fax: +46 410 511 22
 www.trelleborg.com/roadtape
 

Senast uppdaterad 2008-03-26 |  Skriv ut sidan Skriv ut sidan |  Skicka sidan Skicka sidan
Skicka sidanx


Mottagarens e-post address


Din e-post address


Rubrik


Ditt meddelande




uiqt|wBzwil|ixmH|zmttmjwzo5kwuzwil|ixmH|zmttmjwzo5kwu