Mining and Quarrying Rubber Solutions

Trelleborg provides a wide range of specialized wear and impact resistant rubber solutions for the arduous demands of the mining and quarrying industries. Our standard or tailor-made products have proven to maximize production, reduce maintenance costs and improve working conditions.

Our engineers are trained to listen and understand our customer’s demands and offer an unsurpassed product range together with an excellent service.

Product Range:

 

  • Grinding, SAG Mill Linings – whole set of liners including wear bars, plates and fixing sets.
  • Screening, metal or textile reinforced rubber sheeting used for screening purposes.
  • Wear Protection, standard or tailored made wear and impact resistant panels used for lining trucks, wagons, chutes and launders.
  • Rubber Sheeting, we're the no. 1 manufacturer of all kinds of sheeting, including oil resistant, fire-retardant qualities and pulley laggings, skirting rubber, wear resistant linings & dust cloth.
  • Material Handling & Slurry Pumping Hoses, with specialized fittings as well as expansion joints, connectors and reducers.
  • Special linings for tanks, pipes and containers to avoid wear and corrosion.


Contacts

Fabrik Fabrik    Försäljningskontor Försäljningskontor

Australia

 Manufacturing Plants & Logistic Centers Sales Office
Trelleborg Engineered Systems Australia Pty Ltd
515 Zillmere Rd.
AU-Zillmere, QLD 4034
Australia
tel: +61 7 3866 7444
fax: +61 7 3263 4912
www.trelleborg.com.au


 Sales Office
Trelleborg Engineered Systems Australia Pty Ltd
Perth Office
25 Glassford Rd., Kewdale,
Perth, WA 6105
Australia
tel: +61 8 9256 6000
fax: +61 8 9353 5990
www.trelleborg.com.au


Senast uppdaterad 2011-06-15 |  Skriv ut sidan Skriv ut sidan |  Skicka sidan Skicka sidan   Facebook   Twitter
Skicka sidanx


Mottagarens e-post address


Din e-post address


Rubrik


Ditt meddelande





© Trelleborg AB (publ), P.O. Box 153, SE-231 22 Trelleborg, tel: +46 410 670 00
uiqt|wB|yz5qvnwH|zmttmjwzo5kwu|yz5qvnwH|zmttmjwzo5kwuuiqt|wB|yz5qvnwH|zmttmjwzo5kwu|yz5qvnwH|zmttmjwzo5kwu