Inflatable Shelters



Product Range

Please find below descriptions of the various TrellTent versions.


Standard
TrellTent StandardThe original TrellTent® version, developed in the mid-eighties and sold in several thousands. Available in different sizes and versions, that can be connected together. The standard TrellTent® is also available in different colours (standard is green or yellow).
A comprehensive accessory assortment is available.
 
Lightweight
TrellTent LightweightThere are two kinds of lightweight tents – L & LB. Both are simplified versions of the standard tent, made of lighter fabrics and of more simple construction compared to the standard version. The basic differences between the two types (L & LB) are the shape and the dimensions. The TrellTent® LB can be connected with a standard TrellTent®.
 
Decontamination and shower system
Decontamination and shower systemA complete shower system, including tent, pumps, heaters and water containers (for treatment of the clean and the contaminated water). The tent handles up to six persons. The design is based on the standard TrellTent® system and can be connected to the standard tents.


Decon cabins and mass decontamination system

Decon cabinLighter versions of shower and decontamination tents, consisting of cabins for 1-2 persons to the mass decontamination system for handling up to 80 persons per hour.
The mass decontamination system includes all necessary equipment, such as pumps, heaters and water containers.

 

Senast uppdaterad 2007-09-28 |  Skriv ut sidan Skriv ut sidan |  Skicka sidan Skicka sidan
Skicka sidanx


Mottagarens e-post address


Din e-post address


Rubrik


Ditt meddelande