Cable Compounds

Trelleborg Forsheda Building AB develops, manufactures and markets semiconductive shielding materials aimed for medium voltage cable applications.


Cable Compounds

The range of materials is designed for use in medium voltage applications, between 6 and 36 kV. We supply both conductor shield and insulation shield for XLPE-insulation as well as EPR-insulation. Grades for cross linking with silane are also available.

The production takes place in modern and well adapted facilities. We are recognized as a supplier of high quality materials with a high degree of flexibility and delivery accuracy.



Contacts

Trelleborg Forsheda Building AB
P.O. Box 33
SE-33015 Bor
Sweden
tel:+46 370 481 00
fax:+46 370 485 72


Senast uppdaterad 2007-10-11 |  Skriv ut sidan Skriv ut sidan |  Skicka sidan Skicka sidan
Skicka sidanx


Mottagarens e-post address


Din e-post address


Rubrik


Ditt meddelande




uiqt|wBpwzliH|zmttmjwzo5kwupwzliH|zmttmjwzo5kwu