Finn den produkt eller lösning du söker genom att använd sökfunktionen nedan.










Engineered Construction Plastics

Trelleborg Marine Systems produces a range of high performance composite plastics with unique structural properties and exceptional durability in aggressive marine and wet environments under the brand names of SeaPile, SeaTimber and Ecoboard.


Applications include jetty structures, fender piles, sea defences, wetland walkways, pedestrian bridges, retaining walls and many others. 

Composite plastics are far more than a substitute for timber or steel – they last longer, require less maintenance, offer significant cost savings and have an early payback time.  Made almost entirely from recycled materials (and being 100% recyclable at the end of their service life) they are environmentally friendly without compromising performance or aesthetics.

 

For more information, please visit:


www.trelleborg.com/marine




Senast uppdaterad 2008-03-25 |  Skriv ut sidan Skriv ut sidan |  Skicka sidan Skicka sidan
Skicka sidanx


Mottagarens e-post address


Din e-post address


Rubrik


Ditt meddelande