Pipe Plugs

Pipe plugs or pipe stoppers are used in connection with the maintenance or new production of pipe systems.

They seal off sections of pipes in a fast, safe and simple manner, to enable efficient maintenance or other work on a pipe system.


Pipe Plug /Pipe StopperOur pipe plugs are made of an inflatable rubber cylinder strengthened with fabrics. The pipe plugs are offered in various sizes and qualities, so that they meet the different pipe diameters, media and other required properties.

Trelleborg Infrastructure offers a comprehensive program of pipe stoppers/plugs and supplementary products.

For more information, please visit:

www.trelleborg.com/infrastructure

Contacts

Fabrik Fabrik    Försäljningskontor Försäljningskontor

Netherlands, the

 Manufacturing Plants & Logistic Centers Sales Office
Trelleborg Ridderkerk BV
(Trelleborg Bakker)
Postbus 4007
Verlengde Kerkweg 15
NL-2980 GA Ridderkerk
The Netherlands
tel: +31 180 49 55 55
fax: +31 180 43 07 20
www.trelleborg.com/infrastructure


Senast uppdaterad 2011-12-02 |  Skriv ut sidan Skriv ut sidan |  Skicka sidan Skicka sidan   Facebook   Twitter
Skicka sidanx


Mottagarens e-post address


Din e-post address


Rubrik


Ditt meddelande





© Trelleborg AB (publ), P.O. Box 153, SE-231 22 Trelleborg, tel: +46 410 670 00
uiqt|wBzqllmzsmzsH|zmttmjwzo5kwuzqllmzsmzsH|zmttmjwzo5kwu