Rubber Matting
- Non-slip: Wet or dry, the relief of the design and the materials used gives the floor good grip qualities.
- Ecological: The matting is PVC-free and the natural raw materials can be recycled.
- Easy to install: The material is supplied in rolls, making floor-laying easier and reducing the number of joints. Also produced in tiles.
- Resistance: Special grades resistant to oil and chemical products, cigarette burns or for outdoor applications; and also grades especially resistant to acids, fats and fire, etc.
- Fire and smoke: materials installed in indoor public places require self-extinguishing properties and low emission of non-toxic and transparent smoke that does not hinder visibility. Our M2f1-class flooring fulfils the most demanding European standards such as UNE23727-90 and UNE EN13501-1:2002, British BS479, French NF-F-16101 , making it suitable for installation even in means of transport.
- Tactile flooring for the visually impaired: Our M2f1 range of tactile flooring (platform edges and guiding system) is already installed in many subway and rail stations and other public places with heavy human traffic all over the world, helping visually impaired people to move around autonomously.
- Dielectric matting: designed according to European standards IEC EN 60243-1 and IEC 61111:2002, it is able to resist up to 60,000 V, providing people with the best floor isolation in extreme conditions.
For more information, please visit:
www.trelleborg.com/elastomerlaminates
Trelleborg Industrie S.A.
Z.I. La Combaude
FR-63050 Clermont-Ferrand Cedex 2
Clermont-Ferrand
tel: +33 473 258 181
fax: +33 473 258 223
Trelleborg Industri GmbHPostfach 10 05 50
DE-408 05 Mettman
tel: +49 2104 21 70
fax: +49 2104 21 72 96
Trelleborg Izarra S.A.U.C/San Vicente, 23
ES-01440 Izarra (Alava)
tel: +34 945 437 000
fax: +34 945 437 007
Trelleborg Industri AB
SE-231 81 Trelleborg
tel: +46 410 510 00
fax: +46 410 456 34