Pipe Expansion Joints / Compensators

Expansion Joints or Compensators are flexible rubber elements (combined with metal and/or textile reinforcements) useful for conveying fluids and absorbing movements between sections of pipeline. With a correct design, they are able to absorb axial, lateral and angular movements offering both safety and insulation against noise and vibrations.

Pipe Expansion Joints / CompensatorsTrelleborg manufactures and supplies a complete range of rubber expansion joints under the trade mark Teguflex®.

We offer the market the most comprehensive selection of rubber expansion joints, covering the widest range of applications and dimensions.  By adapting the latest rubber and fabric technology, Trelleborg can provide the most effective solutions to suit the required needs for any pipe systems.

See the entire product range with specifics and find your local contact:

www.trelleborg.com/expansionjoints

 

Senast uppdaterad 2011-11-24 |  Skriv ut sidan Skriv ut sidan |  Skicka sidan Skicka sidan   Facebook   Twitter
Skicka sidanx


Mottagarens e-post address


Din e-post address


Rubrik


Ditt meddelande





© Trelleborg AB (publ), P.O. Box 153, SE-231 22 Trelleborg, tel: +46 410 670 00